MTB

End-of-Life Information

Grundfos MTB pumps must be disposed of according to local regulations by using a public or private waste collection service. If this is not possible, contact the nearest Grundfos company or service workshop.

This information is only related to the pump part – for end-of-life information about the motor please look up the motor itself.


Safety risks

Safety risks related to materials used:

  • There is no risk to people during the disassembly process posed by the materials used.

Safety risks related to handling the product:

  • Take care when handling the pump due to the weight.


Disassembly of the product

The main materials of the components are these:

  • Cast iron
  • Brass
  • Stainless steel.

The materials can therefore be recycled to a large extent – depending on the national possibilities for recycling.


Special disassembly considerations

For pump shafts the stainless steel and steel parts are friction welded together.

6c. MTB_2
6c. MTB_1