Unilift CC

Overview

Overview

The Unilift CC is a single-stage submersible drainage pump, designed for the pumping of drain water and grey wastewater. The Unilift CC can pump down to a water level of 3 mm above the floor by removing the strainer. The Unilift CC is suitable for permanent as well as temporary installation. The Unilift CC is fitted with a non-return flap valve in the outlet in order to prevent backflow from the piping system. An adaptor ensures good connections to 3/4”, 1” or 1 1/4” outlets.

The strainer is made of stainless steel, while the main pump parts, e.g. the sleeve and pump housing, are made of moulded composite materials.

The Multibox B-CC7 is an Unilift CC combined with further elements such as a hose with Storz coupling, an adaptor for threaded Storz coupling and a box with perforated-mesh sides to be used as a pre-strainer for the pump. It is the perfect solution for use as an emergency kit for single family houses in the event of flooding.

Applications

The Unilift CC is designed for the pumping of the following:

  • Water and rainwater in horticulture
  • Water from rivers and lakes
  • Rainwater, drainage water and water from flooding
  • Water for filling/emptying containers, ponds, tanks, etc.
  • Effluents from showers, washing machines and sinks below sewer level
  • Pool water
  • Ditch drainage water
  • Groundwater (lowering applications)
  • Effluents from viaducts, underpasses, etc.
  • Drainage water from garage sprinkler systems.

Features and benefits

  • Composite materials
  • Stainless steel strainer
  • Self-venting valve in handle
  • Available with level switch
  • Suitable for low suction levels
  • Light-weight.

    Facebook Twitter LinkedIn

Benefits

  • Simple installation
  • Self-venting
  • Low suction
Brochures

Brochures

 

Wastewater products

GRUNDFOS WASTEWATER PRODUCTS (Product brochure)

Grundfos supplies premium wastewater products for all relevant applications in the commercial buildings sector.

Grundfosliterature-2802431.pdf (3 MB)

Cases
Service
Installation

Installation

Information and advice

Grundfos is a world-wide provider of pumps and related systems. We have a trained staff of service engineers who will be able to support you during the installation phase of the pump or solution. Grundfos products are manufactured to very high standards, which helps to ensure a long life. Our many years of experience of different kinds of installation and with installation techniques are also key factors for maximising the lives of your Grundfos products or systems.

We will be able to support you with the following:

  • Information about the proper protection of our pumps
  • Advice on the physical positioning of the pump for necessary service/repair
  • Advice on the physical positioning of the pump to maintain proper operation
  • Correct cabling to fulfil the requirements of good practice and electromagnetic compatibility.

Recommended spare parts

Even though the Grundfos strategy is to supply the best possible pump solutions to our customers, after a long period of operation there will be wear and tear to some of the components in certain situations. If short operating downtime is a requirement, or if the pump is installed in inaccessible areas where delivery of spare parts may take a long time, it is advisable to maintain a small stock of recommended spare parts on site.

Please contact your local Grundfos company to obtain information about recommended spare parts or service kits for your Grundfos product.


    Facebook Twitter LinkedIn
Operation

Operation

Repair and maintenance

Grundfos Service will maintain and repair your pumps. Our service professionals can also advise you on efficiency issues, offering suggestions for saving money in the long term.

Repair and maintenance of your existing pump systems

Naturally, you can always call Grundfos for the repair and maintenance of pumps you have purchased from us. Grundfos can repair your pumps to the same specifications as new. However, it is important to remember that an upgrade or even a replacement pump can be cheaper than repair in the long term. See "Upgrades and Replacement" for how this makes good business sense.

Effective service – wherever you are

Grundfos Service is always close by. Working in collaboration with our local authorised service partners we offer worldwide service. Help from qualified pump professionals is never far away, whether you need immediate assistance or are interested in hearing about opportunities for making savings.


    Facebook Twitter LinkedIn
Replacement

Replacement

CAPS

The purpose of CAPS is to provide a complete tool that contains both an extensive catalogue of Grundfos products and a sizing program to select the most suitable pump for your application.

There is also a comprehensive pump replacement selection function for central heating circulator pumps, hot water pumps and wastewater S pumps, and a function for producing professional quotations that include curves, drawings, quotation texts, wiring diagrams, etc.

Last but not least, the software contains the instruction and operating manuals for nearly all Grundfos pumps in multiple languages. Service drawings, exploded views and parts lists are available for all sewage products as well as several other pump types.

CAPS is available in two versions: WinCAPS, available on CD-ROM, and the online version WebCAPS, available at the Grundfos website. Additional features available in WebCAPS include CAD Drawings and Literature.


    Facebook Twitter LinkedIn
Spare parts

Spare parts

BE Responsible is one of our core values at Grundfos. It is essential to us that our pumps are designed for low energy consumption and the highest possible performance throughout their operating lives. One consequence of this is that service offerings, including spare parts and replacement kits, are defined in the development phase.
Customised service offerings, online ordering and rapid response distribution centres ensure that you have the parts when you need them.

Recommended spare parts list

The list specifies the parts you should keep on site to service your pumps. These recommendations can be found at the product site in our WebCAPS tool.

Specially designed service kits

Service kits include everything you need for a specific maintenance or repair task, including instructions for dismantling, replacement and reassembly.

24-hour spare part delivery service

To be extra sure that you do not have to wait, we can set aside a stock of spare parts that are critical for your operation. This will ensure that they are available whenever you need them.

10-year guarantee

We guarantee that spare parts for any Grundfos pump you buy today will remain available for at least the next 10 years.

Service online tool

24-hour access to our online tool WebCAPS is available from any PC. All the technical documentation and information you need to service your pumps is immediately available to you, at any time:

  • Service instructions
  • Step-by-step service videos
  • Interactive exploded views
  • Sectional drawings.

    Facebook Twitter LinkedIn
Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

+2710 248 6000

Address

16 Lascelles Road, Meadowbrook, Germiston

Service center

Contact us

Select country to contact your local service center


Telephone

+2710 248 6000, 24hr emergency number: +27 83 642 0926

Address

16 Lascelles Road, Meadowbrook, Germiston