GT

Overview

Overview

The GT tanks are available in sizes from 8 to 3,000 litres, suitable for vertical installation. GT tanks in sizes 24 to 80 litres are also suitable for horizontal installation.

The GT-H tanks have a non-toxic butyl rubber diaphragm, dividing the tank chamber into two compartments. The upper compartment contains compressed nitrogen. The lower compartment has a liner in polypropylene (PP) and is filled with water from the pump.

The GT-D tanks have a double diaphragm.

The GT-U tanks have a replaceable, non-toxic butyl rubber bladder surrounded by compressed nitrogen.

The bladder is the only component in contact with the liquid.

Applications

The Grundfos GT diaphragm and bladder pressure tanks are suitable for domestic and industrial applications where a controlled pressure is required.

Typical applications include the following:

  • Domestic water supply systems
  • Booster systems
  • Expansion in heating and air-conditioning systems
  • Irrigation systems
  • Industrial systems.

The Grundfos GT tanks are approved for use with potable water.
The GT tanks can be used with any Grundfos pump.

Features and benefits

  • Full range of pressure tanks for cold water and heating
  • 5-year warranty on composite tanks
  • Materials in contact with the media are corrosion free
  • Reliability
  • Maintenance-free diaphragm tank
  • Degassing tanks
  • High quality pressure vessels.

    Facebook Twitter LinkedIn

Benefits

  • Full range of pressure tanks
  • Maintenance free
  • Corrosion free
Service
Installation

Installation

Information and advice

Grundfos is a world-wide provider of pumps and related systems. We have a trained staff of service engineers who will be able to support you during the installation phase of the pump or solution. Grundfos products are manufactured to very high standards, which helps to ensure a long life. Our many years of experience of different kinds of installation and with installation techniques are also key factors for maximising the lives of your Grundfos products or systems.

We will be able to support you with the following:

  • Information about the proper protection of our pumps
  • Advice on the physical positioning of the pump for necessary service/repair
  • Advice on the physical positioning of the pump to maintain proper operation
  • Correct cabling to fulfil the requirements of good practice and electromagnetic compatibility.

Please contact your local Grundfos company to obtain full support for your new installation.


    Facebook Twitter LinkedIn
Operation

Operation

Repair and maintenance

Grundfos Service will maintain and repair your pumps. Our service professionals can also advise you on efficiency issues, offering suggestions for saving money in the long term.

Repair and maintenance of your existing pump system

Naturally, you can always call on Grundfos for the repair and maintenance of pumps you have purchased from us. Grundfos can repair your pumps to the same specifications as new. However, it is important to remember that an upgrade or even a replacement pump can be cheaper than repair in the long term. See "Upgrades and Replacement" for how this makes good business sense.

Effective service – wherever you are

Grundfos Service is always close by. Working in collaboration with our local authorised service partners we offer worldwide service. Help from qualified pump professionals is never far away, whether you need immediate assistance or are interested in hearing about opportunities for making savings.


    Facebook Twitter LinkedIn
Replacement

Replacement

CAPS

The purpose of CAPS is to provide a complete tool that contains both an extensive catalogue of Grundfos products and a sizing program to select the most suitable pump for your application.

There is also a comprehensive pump replacement selection function for central heating circulator pumps, hot water pumps and wastewater S pumps, and a function for producing professional quotations that include curves, drawings, quotation texts, wiring diagrams, etc.

Last but not least, the software contains the instruction and operating manuals for nearly all Grundfos pumps in multiple languages. Service drawings, exploded views and parts lists are available for all sewage products as well as several other pump types.

CAPS is available in two versions: WinCAPS, available on CD-ROM, and the online version WebCAPS, available at the Grundfos website. Additional features available in WebCAPS include CAD Drawings and Literature.


    Facebook Twitter LinkedIn
Spare parts

Spare parts


    Facebook Twitter LinkedIn
Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

+2710 248 6000

Address

16 Lascelles Road, Meadowbrook, Germiston

Service center

Contact us

Select country to contact your local service center


Telephone

+2710 248 6000, 24hr emergency number: +27 83 642 0926

Address

16 Lascelles Road, Meadowbrook, Germiston