Grundfos GO

Overview

Overview

Grundfos GO is the mobile tool box for professional users on the GO. Grundfos GO gives you intuitive handheld pump control, and full access to all the Grundfos Online tools on the go. Grundfos GO consists of two Apps GO Remote and GO CAPS.

Grundfos GO Remote

Grundfos GO Remote gives you intuitive handheld pump control. Save valuable time on pump control, reporting and data collection with the most comprehensive mobile platform on the market. Grundfos GO Remote works with all our e-pumps and communicates both via radio and infra-red technology. It provides easy to follow tips and guidance as well as live pump data feeds.
To communicate with the pumps, special hardware (Mobile Interfaces) from Grundfos is required. The Grundfos GO Remote can be downloaded for free for both Apple iOS and Android devices.

When connected to a Grundfos product, the following features are available:

  • Product Dashboard - gives the user a quick overview of the connected product
  • Status data - monitor status data from the Grundfos product
  • Alarms and warning - see detailed alarm information with timestamps
  • Configuration/commissioning
  • Create installation report in pdf format
  • Read / write profiles - copy configuration from one product to another
  • Supports 28 local languages

Grundfos GO CAPS

GO CAPS works on-line and supports all the basic CAPS functionalities. It is available for Apple iOS devices only, and is free to download. The detailed features are:

  • Search product by: Number, Name or QR code
  • Size a product (Heating, Air-conditioning, Pressure boosting & Wastewater)
  • Catalogue
  • Replace product
  • Compare products
  • Product view
  • Projects
  • Favorites
  • Supports 11 local languages

    Facebook Twitter LinkedIn
Brochures

Brochures

 

Product brochure - Grundfos GO

Grundfos GO (Product brochure)

Grundfos GO gives you intuitive handheld pump control and full access to the Grundfos online tools on the go. So get ready to save valuable time on pump control, reporting and data collection with the most comprehensive mobile platform on the market.

Grundfosliterature-4352972.pdf (2 MB)

Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

+2710 248 6000

Address

16 Lascelles Road, Meadowbrook, Germiston

Service center

Contact us

Select country to contact your local service center


Telephone

+2710 248 6000, 24hr emergency number: +27 83 642 0926

Address

16 Lascelles Road, Meadowbrook, Germiston