Grundfos Remote Management

Overview

Overview

Grundfos Remote Management is a secure, internet-based system for monitoring and managing pump installations in commercial buildings, water supply networks, wastewater plants, etc.

Pumps, sensors, meters and Grundfos pump controllers are connected to a CIU271 (GPRS Datalogger). Data can be accessed from an Internet PC, providing a unique overview of your system. If sensor thresholds are crossed or a pump or controller reports an alarm, an SMS will instantly be dispatched to the person on duty.

Changes in pump performance and energy consumption can be tracked and documented using automatically generated reports and trend graphs. This can give an indication of wear or damage, and service and maintenance can be planned accordingly.

Applications

Grundfos Remote Management is a secure, internet-based system for monitoring and managing pump installations in commercial buildings, water supply networks, wastewater plants, etc.

Features and benefits

  • Complete status overview of the entire system you manage
  • Live monitoring, analysis and adjustments from the comfort of your office
  • Follow trends and reports to reveal opportunities for energy-reducing performance optimisation
  • Plan who receives SMS alarms with easy-to-use weekly schedules
  • Plan service and maintenance based on actual operating data
  • Share system documentation online with all relevant personnel.

    Facebook Twitter LinkedIn

Benefits

  • Complete overview
  • Connect online with your pumps
  • Monitor energy consumption
Brochures

Brochures

 

Grundfos Remote Management (GRM) . . .

GRUNDFOS REMOTE MANAGEMENT (Product brochure)

Internet-based pump monitoring BRING ALL YOUR PUMPS ONLINE

Grundfosliterature-3069011.pdf (701 KB)

E-Solutions and GRM

Remote monitoring for E-solutions (Data Sheet)

Grundfos E-solutions cover all pump types, applications, and power supplies. Whether you choose an integrated E-pump or a wall-mounted CUE solution, you get E-pump features and functionality.

Grundfosliterature-3357884.pdf (524 KB)

MPC and GRM

Remote monitoring for pressure boosting (Data Sheet)

Grundfos Remote Management is an internet-based remote monitoring, management and reporting system for pump installations. It provides remote access to data and alarms from pumps, pump controllers and auxiliary equipment like sensors and meters.

Grundfosliterature-3357885.pdf (594 KB)

Leaflet

Complete insight in your wastewater network, SEG AUTOADAPT and Grundfos Remote Management (Data Sheet)

Take full advantage of the valuable data collected by the innovative AUTOADAPT functionality that lets you optimise your service and maintenance program for pumps, pipes and pits.

Grundfosliterature-3357878.pdf (529 KB)

Leaflet

Complete insight in your wastewater network (Data Sheet)

Dedicated Controls is ideal for all wastewater pumping stations, allowing intelligent control of groups of up to six pumps. Features like automatic energy optimisation, preventive anti clogging functions and user-defined in- and outputs are standard. Take full advantage of the valuable data collected by your wastewater controllers and optimise your service and maintenance program for pumps, pipes and pits.

Grundfosliterature-3357883.pdf (541 KB)

Leaflet

Online monitoring for fire systems (Data Sheet)

Grundfos Remote Management is an internet-based remote monitoring, management and reporting system for pump installations. It provides remote access to data and alarms from pumps, pump controllers and auxiliary equipment like sensors and meters.

Grundfosliterature-3357882.pdf (592 KB)

Leaflet

Pump monitoring and electronic motor protection (Data Sheet)

The MP 204 is capable of monitoring the operation of any pump. The MP 204 covers the range from 3 to 999 amps as well as voltages from 100 to 480 VAC and is easily set up in under two minutes.

Grundfosliterature-3357877.pdf (517 KB)

Casa Story, Loosdrecht

Case Story, Loosdrecht

Grundfos and Vitens come together to find new energy savings underground.


Service
Installation

Installation

Information and advice

Grundfos is a world-wide provider of pumps and related systems. We have a trained staff of service engineers who will be able to support you during the installation phase of the pump or solution. Grundfos products are manufactured to very high standards, which helps to ensure a long life. Our many years of experience of different kinds of installation and with installation techniques are also key factors for maximising the lives of your Grundfos products or systems.

We will be able to support you with the following:

  • Information about the proper protection of our pumps
  • Advice on the physical positioning of the pump for necessary service/repair
  • Advice on the physical positioning of the pump to maintain proper operation
  • Correct cabling to fulfil the requirements of good practice and electromagnetic compatibility.

Please contact your local Grundfos company to obtain full support for your new installation.


    Facebook Twitter LinkedIn
Operation

Operation

Grundfos Remote Management is a cost-effective, secure and reliable way to monitor and manage pump installations from an Internet PC at a very low cost.

Connecting pumps and people

With a secure and reliable remote management system, you can monitor and manage your pump systems from an Internet PC at a very low cost.

Grundfos Remote Management is a cost-effective and straightforward system for monitoring and managing pump installations in commercial buildings and in water supply and wastewater systems. It reduces the need for onsite inspections, and in the event of an alarm or warning, the relevant people are notified directly.

The system offers a wider range of benefits and functions than mobile-phone-based monitoring. For those who do not require remote process automation, Grundfos Remote Management is the ideal solution for monitoring and remote control, rather than traditional SCADA (Supervisory Control and Data Acquisition) systems. Initial investment is minimal, and a fixed low fee covers data traffic, hosting costs and system support, including back-up of all data.

Efficient alarm management

The on-call schedule in this new telemetry system ensures that alarm messages from onsite controllers go directly to the relevant people. The system manager can log on from a PC anywhere and plan who is to receive alarm messages from each installation at any given time of the day. Managers can plan for years ahead, and can easily handle day-to-day exceptions to the schedule.

Optimise service and maintenance

Changes in pump performance can be tracked using trend graphs generated automatically by the system. This tracking can give an indication of any wear or damage in the installation, and service and maintenance can be planned accordingly.

The communication interface (the CIU271 modem) enables data transmission via GPRS/SMS from your Grundfos pumps and controllers. The built-in multi-purpose I/O board allows you to connect sensors and switches.


    Facebook Twitter LinkedIn
Replacement

Replacement

CAPS

The purpose of CAPS is to provide a complete tool that contains both an extensive catalogue of Grundfos products and a sizing program to select the most suitable pump for your application.

There is also a comprehensive pump replacement selection function for central heating circulator pumps, hot water pumps and wastewater S pumps, and a function for producing professional quotations that include curves, drawings, quotation texts, wiring diagrams, etc.
All these can be exported in the most popular file formats, including gif, bmp, txt, dxf, etc.

Last but not least, the software contains the instruction and operating manuals for nearly all Grundfos pumps in multiple languages. Service drawings, exploded views and parts lists are available for all sewage products as well as several other pump types.

CAPS is available in two versions: WinCAPS, available on CD-ROM, and the online version WebCAPS, available at the Grundfos website. Additional features available in WebCAPS include CAD Drawings and Literature.


    Facebook Twitter LinkedIn
Spare parts

Spare parts

Not all our products need spare parts. Our pumps are designed to provide low energy consumption and the highest possible performance throughout their lives. For some pumps, the greatest efficiency and reliability are achieved by replacing worn-out pumps rather than repairing them. Our latest generations of products offer improved comfort, better functionality, and improved value for money.
 
As a full-line supplier of pumps, we can guarantee to supply you with reliable and cost-effective solutions. Working in close cooperation with you, we can create the best possible pump solutions for your needs – matching and even exceeding all your expectations.

You can also find the information you need online. We have created a complete list of replacement pumps that will upgrade your pump performance in the most efficient way.

 


    Facebook Twitter LinkedIn
Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

+2710 248 6000

Address

16 Lascelles Road, Meadowbrook, Germiston

Service center

Contact us

Select country to contact your local service center


Telephone

+2710 248 6000, 24hr emergency number: +27 83 642 0926

Address

16 Lascelles Road, Meadowbrook, Germiston