Dedicated Controls

Overview

Overview

A Grundfos Dedicated Controls system consists of either separate modules for local integration or modules installed and electrically connected in a complete control cabinet for easier integration.

Grundfos Dedicated Controls can be used with standard functionality for normal needs, but it also supports more advanced functions for wastewater pits.

When used with frequency converters for the pumps it can optimise energy consumption.

It can be set up for many different warning signals. This makes it possible to take care of problems before the pumps go into an alarm state.

Dedicated Controls is based on the CU 361 module.

Applications

Grundfos Dedicated Controls is designed for the transfer of wastewater away from a wastewater pit.

It can be used for network pumping stations and mains pumping stations equipped with one to six pumps.

It can also be used for commercial buildings and municipal systems.

Features and benefits

  • Start/stop of wastewater pumps by means of float switches, analogue pressure sensors or ultrasonic sensors
  • Alternating operation of two pumps
  • Overflow measurement
  • Alarms and warnings
  • Advanced alarm schedules
  • Flow calculation
  • Daily emptying
  • Mixer or flushing valve control
  • CUE / VFD support
  • Energy optimisation
  • Easy installation and configuration via start-up wizard
  • Advanced data communication, GSM/GPRS to BMS and SCADA systems
  • SMS (transmit and receive) alarms and status
  • PC Tool support and data logging
  • Electrical overview for easy fault finding.

    Facebook Twitter LinkedIn

Benefits

  • Easy installation
  • Simple to set up in just two minutes
  • Trouble-free operation
Brochures

Brochures

 

Dedicated Controls

GRUNDFOS DEDICATED CONTROLS (Product brochure)

Continuous energy optimization and clogging prevention (Pumping station controller)

Grundfosliterature-1663839.pdf (687 KB)

Service
Installation

Installation

Information and advice

Grundfos is a world-wide provider of pumps and related systems. We have a trained staff of service engineers who will be able to support you during the installation phase of the pump or solution. Grundfos products are manufactured to very high standards, which helps to ensure a long life. Our many years of experience of different kinds of installation and with installation techniques are also key factors for maximising the lives of your Grundfos products or systems.

We will be able to support you with the following:

  • Information about the proper protection of our pumps
  • Advice on the physical positioning of the pump for necessary service/repair
  • Advice on the physical positioning of the pump to maintain proper operation
  • Correct cabling to fulfil the requirements of good practice and electromagnetic compatibility.

Please contact your local Grundfos company to obtain full support for your new installation.


    Facebook Twitter LinkedIn
Operation

Operation

Repair and maintenance

Grundfos Service can advise you on efficiency issues, offering suggestions for saving money in the long term.

Not all our products need spare parts. Our pumps are designed to provide low energy consumption and the highest possible performance throughout their lives. For some pumps, the greatest efficiency and reliability are achieved by replacing worn-out pumps rather than repairing them.

Naturally, you can always call Grundfos for repair and maintenance of pumps you have purchased from us. It is important to remember that an upgrade or even a replacement pump can be cheaper than repair in the long term.

Effective service – wherever you are

Grundfos Service is always close by. Working in collaboration with our local authorised service partners we offer worldwide service. Help from qualified pump professionals is never far away, whether you need immediate assistance or are interested in hearing about opportunities for making savings.

Grundfos Remote Management

Grundfos Remote Management is a cost-effective, secure and reliable way to monitor and manage pump installations from an Internet PC at a very low cost.

Connecting pumps and people

With a secure and reliable remote management system, you can monitor and manage your pump systems from an Internet PC at a very low cost.

Grundfos Remote Management is a cost-effective and straightforward system for monitoring and managing pump installations in commercial buildings and in water supply and wastewater systems. It reduces the need for onsite inspections, and in the event of an alarm or warning, the relevant people are notified directly.

The system offers a wider range of benefits and functions than mobile-phone-based monitoring. For those who do not require remote process automation, Grundfos Remote Management is the ideal solution for monitoring and remote control, rather than traditional SCADA (Supervisory Control and Data Acquisition) systems. Initial investment is minimal, and a fixed low fee covers data traffic, hosting costs and system support, including back-up of all data.

Efficient alarm management

The on-call schedule in this new telemetry system ensures that alarm messages from onsite controllers go directly to the relevant people. The system manager can log on from a PC anywhere and plan who is to receive alarm messages from each installation at any given time of the day. Managers can plan for years ahead, and can easily handle day-to-day exceptions to the schedule.

Optimise service and maintenance

Changes in pump performance can be tracked using trend graphs generated automatically by the system. This tracking can give an indication of any wear or damage in the installation, and service and maintenance can be planned accordingly.

The communication interface (the CIU271 modem) enables data transmission via GPRS/SMS from your Grundfos pumps and controllers. The built-in multi-purpose I/O board allows you to connect sensors and switches.


    Facebook Twitter LinkedIn
Replacement

Replacement

CAPS

The purpose of CAPS is to provide a complete tool that contains both an extensive catalogue of Grundfos products and a sizing program to select the most suitable pump for your application.

There is also a comprehensive pump replacement selection function for central heating circulator pumps, hot water pumps and wastewater S pumps, and a function for producing professional quotations that include curves, drawings, quotation texts, wiring diagrams, etc.

Last but not least, the software contains the instruction and operating manuals for nearly all Grundfos pumps in multiple languages. Service drawings, exploded views and parts lists are available for all sewage products as well as several other pump types.

CAPS is available in two versions: WinCAPS, available on CD-ROM, and the online version WebCAPS, available at the Grundfos website. Additional features available in WebCAPS include CAD Drawings and Literature.


    Facebook Twitter LinkedIn
Spare parts

Spare parts


    Facebook Twitter LinkedIn
Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

+2710 248 6000

Address

16 Lascelles Road, Meadowbrook, Germiston

Service center

Contact us

Select country to contact your local service center


Telephone

+2710 248 6000, 24hr emergency number: +27 83 642 0926

Address

16 Lascelles Road, Meadowbrook, Germiston