BME

Overview

Overview

Grundfos multi-stage submersible pump built into a stainless steel sleeve. The pump is powered via a v-belt pulley head by means of an electric standard motor. The pulley ball bearing features an automatic lubricating and cooling system.

The axial thrust from the pump is absorbed by a built-in thrust bearing.

Application

  • Water treatment in ultra-filtration systems.
  • Water treatment in reverse osmosis systems.
  • Water pressure boosting systems.
  • Water supply.

Features and benefits

  • High pressure, high flow rate
  • Low energy consumption
  • Simple installation
  • Compact design.

    Facebook Twitter LinkedIn

Benefits

  • High pressure, high flow rate
  • Low energy consumption
  • Simple installation
Contact
Sales office

Contact us

Select country to contact your local sales company


Telephone

+2710 248 6000

Address

16 Lascelles Road, Meadowbrook, Germiston

Service center

Contact us

Select country to contact your local sales company


Telephone

+2710 248 6000

Address

16 Lascelles Road, Meadowbrook, Germiston